text.skipToContent text.skipToNavigation

Catalog No. : 95-04MRJ-4.0

Description:  CABLE ASBLY 4-POLE RECEPTACLE

UPC: 708917347682

Airfield Lighting, Secondary 4-Pole Cable Assembly, Style 7 Receptacle, Cable J - 4/14 AWG Cable 600 Volts, Length 4.0 Meters, Santoprene.
View More View Less
For more info visit:  electrification.us.abb.com
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Conductor Range

4/14 AWG

Material

Santoprene

Voltage Rating

600 V

Insulation

EPDM Rubber

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

4 M