Catalog No. : 95-04MPJ-4.0
Description: CABLE ASBLY 4-POLE PLUG
UPC: 708917347675
Airfield Lighting, Secondary 4-Pole Cable Assembly, Style 1 Plug, Cable J - 4/14 AWG Cable 600 Volts, Length 4.0 Meters, Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Style 1 Plug |
|
Application |
Airfield Lighting |
Specifications
|
Conductor Range |
#4 to #14 AWG |
|
Number Of Poles |
4 |
|
Material |
Santoprene |
|
Color |
Black |
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Insulation |
Santoprene |
|
Temperature Rating |
-55 to +65 C |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Amerace |
|
Standard |
Certified to ISO 9001 and ISO 14000. FAA Certified. |
Dimensions
|
Size |
4.0 Meters Long |