text.skipToContent text.skipToNavigation

Catalog No. : 95-04MPJ-3.0

Description:  CABLE ASBLY 4-POLE PLUG

UPC: 708917347781

4-Pole Secondary Cable Assembly, Style 1 Plug Connector, 4/14 AWG Cable, 600V, 3.0 Meters Long
View More View Less
For more info visit:  electrification.us.abb.com
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Conductor Range

4/14 AWG

Material

Santoprene

Voltage Rating

600 V

Insulation

EPDM Rubber

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

3 M