Catalog No. : 95-04MPJ-0.6
Description: CABLE ASBLY 4-POLE PLUG
UPC: 708917329299
Secondary Cable Assembly. 4-Poles. Connector Configuration P - Style 1 Plug, Cable Type J - 4/14 AWG Cable 600 Volts. 0.6 Meters Long. Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Number Of Poles |
4 |
|
Material |
Santoprene |
|
Insulation |
yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
0.6 Meters Long |