Catalog No. : 9347SST6-6HT
Description: SST6 Cone HT 2 in. 45, M63
UPC: 786210186504
High Temperature Liguid-tight 45 Degree Fitting, Trade Size 2 Inch, M63 Thread, 316 Stainless Steel Body and Ground Cone
View More
View Less
For more info visit:
electrification.us.abb.com
- Meets UL 514B for liquid-tight fittings
- Full compliance to IEC 61386-1, -23 requirements, CE Certified
- High Temperature insulators and seal rings for use in extreme temperatures
- Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
- Ingress protection ratings aligned with industrial enclosures
- Typical applications include raceway for industrial applications such as commercial ovens, annealing equipment, roller mills, pump skids, solar collectors, cargo loaders, etc.
- Used where liquid tight flexible metallic raceway is installed in outdoor or indoor locations, and exposed to continuous or intermittent moisture
- Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Metallic |
|
NEMA Rating |
Type 3, 3R, 4, 4X, 12, 13 |
|
Temperature Rating |
UL: -4 to 221 F |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018 , IEC/EN 61386-1, -23 |
Dimensions
|
Size |
2 Inch , M63 Thread |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |