text.skipToContent text.skipToNavigation

Catalog No. : 9336SST6

Description:  SST6 1-1/2 in. Strt, M50

UPC: 5415022502480

Liguid-tight Straight Fitting, Trade Size 1-1/2 Inch, M50 Thread, 316 Stainless with Zinc Plated Steel Ground Cone
View More View Less
For more info visit:  electrification.us.abb.com
  • Meets UL 514B and CSA C22.2, No. 18.3 for liquid-tight fittings
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
  • Ingress protection ratings aligned with industrial enclosures
  • Typical applications where severe corrosion protection is required including water/wastewater, food & beverage, salt environments, chemical processing, etc.
  • Used where liquid tight flexible metallic raceway is installed in corrosive outdoor or indoor locations, and exposed to continuous or intermittent moisture
  • Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures

Descriptors

Category

Liquid tight connectors

Specifications

Material

316 Stainless Steel

Color

Metallic

NEMA Rating

Type 3, 3R, 4, 4X, 12, 13

Temperature Rating

UL: -4 to 221 F

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018 , CSA LR-4484 , IEC/EN 61386-1, -23

Dimensions

Size

1-1/2 Inch , M50 Thread

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A N/A N/A
UL E23018 N/A N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/2 inch

Degree of protection (IP) conduit dependant

66-67

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

Metric

Thread connection size

M25 x 1.5

Material housing

Stainless steel

Approved in combination with protective conduit DIN EN 61386-23

Y

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Working temperature

-20 - +105 °C

Working temperature

-4 - +221 °F

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here