text.skipToContent text.skipToNavigation

Catalog No. : 923A533G02

Description:  CLC-S, 1500:5, 0.15SB-0.9, HI ACCY

UPC:

AccuRange: CLC-S, INDOOR / OUTDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 1500 Amps, Secondary current: 5 Amps, Rating factor: 3, Metering accuracy: 0.15SB-0.9, Frequency: 60 Hertz; HIGH ACCURACY
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ANSI Medium Voltage Current Transformers

Specifications

BIL (kV)

10 kV

Nominal System Voltage (kV)

0.60 kV

Frequency (Hertz)

60 Hz

Primary Current (A)

1500 A

Secondary Current (A)

5 A

Metering Accuracy (only one)

0.1B-0.9

Relaying Accuracy (only one)

None

Classifications

UL

No