Catalog No. : 923A498G02
Description: CMV-S 1000:5 HI ACCURACY
UPC:
AccuRange: CMV-S, INDOOR / OUTDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 1000 Amps, Secondary current: 5 Amps, Rating factor: 2, Metering accuracy: 0.15SB-0.5, Frequency: 60 Hertz; HIGH ACCURACY
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
OUTDOOR/INDOOR |
|
Product Line |
TPR |
|
BIL (kV) |
10 kV |
|
Design Form |
WINDOW |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.15SB-0.5 |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
1000 A |
|
Rating Factor |
2 |
|
Relaying Accuracy (only one) |
None |
|
Secondary Current (A) |
5 A |
|
Type |
CMV-S |
|
Window Size |
3.5 X 4.5 |
Classifications
|
UL |
No |