Catalog No. : 923A329G20-M
Description: SAB-1-MR 600:5
UPC:
SAB-1, INDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 600 Amps, Secondary current: 5 Amps, Rating factor: 1.33, Metering accuracy: 0.3B-0.9, Relay accuracy: C100, Frequency: 50-400 Hertz, Multi-ratio; MYLAR INSERT
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
INDOOR |
|
Product Line |
PLASTICS |
|
BIL (kV) |
10 kV |
|
Design Form |
WINDOW |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.3B-0.9 |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
600 A |
|
Rating Factor |
1.33 |
|
Relaying Accuracy (only one) |
C100 |
|
Secondary Current (A) |
5 A |
|
Type |
SAB-1 |
|
Window Size |
5.25 |
Classifications
|
UL |
No |