Catalog No. : 923A329G04-M
Description: SAB-1 150:5 SR
UPC:
SAB-1, INDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 150 Amps, Secondary current: 5 Amps, Rating factor: 1.33, Metering accuracy: 0.6B-0.2, Relay accuracy: C20, Frequency: 50-400 Hertz; MYLAR INSERT
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
INDOOR |
|
Product Line |
PLASTICS |
|
BIL (kV) |
10 kV |
|
Design Form |
WINDOW |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.6B-0.2 |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
150 A |
|
Rating Factor |
1.33 |
|
Relaying Accuracy (only one) |
C20 |
|
Secondary Current (A) |
5 A |
|
Type |
SAB-1 |
|
Window Size |
5.25 |
Classifications
|
UL |
No |