Catalog No. : 92-G
Description: M16 LOCKNUT GREY MATERIAL - NYLON
UPC: 5016947058214
Descriptors
|
Category |
Locknuts |
|
Application |
To Be Used with Non-Metallic Fittings When Securing Into Knockouts |
Specifications
|
Material of Construction |
Nylon |
|
Thread Type |
Metric |
|
Color |
Gray |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Thread Size |
M16 |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
16 |
|
Pitch thread |
1.5 mm |
|
Pitch thread |
0.06 inch |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Light grey |