Catalog No. : 90R8-B6
Description: CNCTR KIT SCDRY FAA STYLE 11
UPC: 708917347224
Secondary Connector Kit, Terminating Two Single Wires, Configuration - Female Receptacle, Size Code B - 5.0 mm to 6.6 mm, or .195 inch to .260 inch. Conductor Code 6 - Solid 6 MM2 or AWG #8-#10, Stranded 2.5 - 4 mm2 or AWG #10-#14.
View More
View Less
For more info visit:
electrification.us.abb.com
- Used for Field Assembly or Extension Cords or Repair of Connectors
- Electrical Rating 20 Amps, 600 Volts between Contacts, 1500 Volts to Earth
- Uses for Terminating 2 Single Conductors
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
600 V |
|
Amperage Rating |
20 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |