Catalog No. : 90R-C6
Description: CNCTR KIT SCDRY FAA STYLE 11
UPC: 708917324690
Secondary Connector Kit - for Terminating two Single Conductors, FAA L823, Type II, Class B, Receptacle Style 11 Female Connector, Housing Size C .250 to .330 inch, Contact/Wire Size 6 - Stranded #10-12 AWG, Solid #8-10 AWG..
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |