Catalog No. : 90P-A4
Description: CNCTR KIT SCDRY FAA STYLE 4
UPC: 708917324485
Secondary Connector Kit - for Terminating two Single Conductors, FAA L823, Type II, Class B, Plug Style 4 - Male Connector, Housing Size A .155 to .205 inch, Contact/Wire Size 4 - Stranded #8 AWG, Solid #6 AWG.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Voltage Rating |
Between contacts 600 V , To earth 1,500 V |
|
Amperage Rating |
20 A |
|
Insulation |
yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |