Catalog No. : 90650IUV
Description: BLACK INDUSTRIAL
UPC: 728494125596
Cable Tie Assortment Jar, 300 4 Inch , 300 7.5 Inch , 50 11.1 Inch UV Black All-Nylon
View More
View Less
For more info visit:
electrification.us.abb.com
- Reusable Jar. Easily Merchandised. Great Value.
- Fastening.
Descriptors
|
Category |
Cable ties |
|
Special Features |
Reusable Jar. Easily Merchandised. Great Value. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Length |
4 in/101.6 mm , 7.5 in/190.5 mm , 11.1 in/281.94mm |
|
Thickness |
0.05 In , 1.31 mm |
Documents/Support Tools
|
Sales Drawing |