text.skipToContent text.skipToNavigation

Catalog No. : 90650I

Description:  INDUSTIAL 650 PC, TIES

UPC: 728494125602

Cable Tie Assortment Jar, 300 4 Inch , 300 7.5 Inch , 50 11.1 Inch Natural All-Nylon
View More View Less
For more info visit:  electrification.us.abb.com
  • Reusable Jar. Easily Merchandised. Great Value.
  • Fastening.

Descriptors

Category

Cable ties

Special Features

Reusable Jar. Easily Merchandised. Great Value.

Specifications

Material

Nylon/Polyamide 6.6 Weather Resistant

Color

Natural

Lock Mechanism

Plastic Pawl

Classifications

Brand Name

Catamount

Dimensions

Length

4 in/101.6 mm , 7.5 in/190.5 mm , 11.1 in/281.94mm

Thickness

0.05 In , 1.31 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here