Catalog No. : 8M-50-3E4
Description: BRONZE CONN BUS SUPPORT 1/0-500 3BC
UPC: 783786769384
Bolted Bronze Connector, Bus Support, Cable or Pipe to Insulator. Cable Size 1/0-500, Cable Diameter .368-.813 inch. 3 inch Bolt Circle. E4
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
3 inch Bolt Circle |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |