Catalog No. : 8M-50-3-BC
Description: BRONZE BUS SUPPORT CONNECTOR
UPC: 75114375757
Bronze Bus Support Connector. Cable or Pipe to Insulator Conductor. Cable 1/0 to 500 kcmil Copper. Pipe 1/4 inch. On a 3 Inch Bolt Circle.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
3 inch Bolt Circle |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
1/0 to 500 kcmil |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |