Catalog No. : 8M-200-5
Description: BUS SUPPORT CABLE/PIPE TO INSULATOR
UPC: 783786403226
Bolted Aluminum Connector, Type 8M - Bus Support, Cable or Pipe to Insulator, 5 inch Circle Bolt, Cable Size 500-2000, Cable Diameter .811-1.630, SPS 1-1/4, 1-1/4 inch width.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
5 inch Bolt Circle |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |