text.skipToContent text.skipToNavigation

Catalog No. : 8M-100-5

Description:  BRZ BOLT SUBSTA BUS SUPPRT LOW PRO

UPC: 783786769353

Bronze Bolted Substation Bus Support (Low Profile) - Cable or Pipe to Bolt Circle - 4/0-1000 MCM Copper or 3/4 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

5 inch Bolt Circle

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant