Catalog No. : 8H3-UNASSEMBLED
Description: 8H3 UNASSEMBED IN BULK QUANTITY
UPC: 75114430784
Silicone Bronze Split Bolt Connector for Three Wires, Wire Range #8 Stranded - #12 Solid AWG, 600 Volts, Bolt Head 3/8 inch, Bolt Length 29/32 inch, Center Spacing 0.146 inch, Nut Width 1/2 inch. Thread size as 3/8-24 UNS-3A. 1,000 Min. The Three Pieces are Unassembled and Packaged Separately.
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Connection |
Mechanical |
|
Material |
Silicone Bronze |
|
Voltage Rating |
600 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Documents/Support Tools
|
Sales Drawing |