Catalog No. : 8975
Description: 4 SET SCREW CONN.
UPC: 786210089751
Descriptors
|
Category |
Electrical fittings |
|
Application |
To Connect and Effectively Bond Threadless Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threadless Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |