text.skipToContent text.skipToNavigation

Catalog No. : 8943U3

Description:  RCPT MDG E-L PNLMT15A 2

UPC: 708917174462

Midget Receptacle, 15Amps, 2 Wire 3 Pole, 277 Volts, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant