text.skipToContent text.skipToNavigation

Catalog No. : 892

Description:  AL LOOP COMP SPLICE 874-1000 12-3/4

UPC: 783786769537

Aluminum Loop Compression Splices, ACSR 715.5-874.5, AAC 874.5-1000, length 12-3/4 inch, UT 5 type dies - TH (6), hydraulic dies - 150 (4), 150H (8), 725, 352, 319, 292.
View More View Less
For more info visit:  electrification.us.abb.com
  • Designed to develop 25 percent of the conductor's rated strength
  • Versatile compression splices for ACSR, ACAR, AAC 5005 and AAC Conductors
  • Constructed from Aluminum for high conductivity
  • Prefilled with oxide inhibitor to prevent oxidation and keep out moisture
  • All splices marked with wire size, installation die codes and compression locations, providing easy identification for easy installation
  • Meets or exceeds ANSI C119.4 specifications

Descriptors

Category

Wire or cable compression splice

Special Features

All splices are marked with conductor size, installing die references, and compression locations. Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Constructed from Aluminum for High Conductivity.

Application

For ACSR, ACAR, AAAC 5005 abd AAC Conductors

Specifications

Connection

Compression

Conductor Range

715.5 to 874.5 kcmil ACSR , 874.5 to 1000 kmcil STR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

12-3/4 inch long

Documents/Support Tools

SDS

Click here