text.skipToContent text.skipToNavigation

Catalog No. : 8914

Description:  MIDGET PLUG PENDT TYPE 3W4P 3/8NPT

UPC: 708917153351

Midget Plug Pendent Type - Rating 3 Wire 4 Pole, 3/8 Inch NPT
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

3