text.skipToContent text.skipToNavigation

Catalog No. : 8913U1

Description:  PLUG MDG E-L HUB TGND 8

UPC: 708917142881

Midget Plug, Type U, 20Amps, 2 Wire 3 Pole. 125 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A