Alternate Catalog No. : 88 S
Catalog No. : 88S
Description: STAMPED STEEL FLR BOX, RND, SHALLOW
UPC: 785991601244
Single Gang Flush Service Box, 23 Cubic Inches, Opening Diameter 3 Inches, Length 5-3/4 Inches, Depth 2-3/4 Inches, 1/2 Inch and 3/4 Inch Knockouts, Cast Iron, For Single Short-Strap Receptacles or Communications
View More
View Less
For more info visit:
electrification.us.abb.com
- Electro-galvanized body and hardware
- Exterior leveling screws and threaded vertical adjusting ring permit adjustment to meet finish floor.
- Shipped complete with expandable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Stamped steel, concrete tight, semi-adjustable |
|
Application |
Provides flush service for power or communications and data |
Specifications
|
Material |
Stamped Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |