Catalog No. : 8855
Description: 3-1/2IN INSUL SET SCREW CONNECTOR
UPC: 786210088556
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Eliminate Conduit Threading with These Set Screw Connectors. Captive Hex Head Screws Tighten Down Onto Conduit for Positive Holding Strenght and Ground. Connectors are Furnished with Insulated Throats Reducing Wire Pulling Effort by As Much As 50%. Approved Concrete Tight. |
|
Application |
To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/Intermediate Conduit Where Neither Length of Conduit Can Be Roated |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |