Catalog No. : 880F-B
Description: PVC CTD COND CVR 2-1/2IN FORM8 LBLU
UPC: 704508018245
PVC Coated Conduit Body Cover, Form 8, Size 2-1/2 Inch/63 Metric, Iron, Light Blue
View More
View Less
For more info visit:
electrification.us.abb.com
- Coated with a nominal .002 inch blue urethane on both the interior and exterior before PVC coating is applied
- A minimum of .040 inch PVC coating is bonded to the exterior.
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969, CSA |
Dimensions
|
Size |
2-1/2 Inch/63mm |