text.skipToContent text.skipToNavigation

Catalog No. : 880F

Description:  2-1/2-3 IN CAST CVR, GRY IRON, FORM

UPC: 786210164922

Form 8, 2-1/2 Inch to 3 Inch Gray Iron Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Iron

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969

Dimensions

Size

2-1/2 to 3 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here