Catalog No. : 8803
Description: THD STL BODY CVR USE W/ 78/88 SER
UPC: 785991625806
Threaded Steel Body Cover, For use with 78 and 88 Series
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 78 & 88 series floor boxes |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |