Alternate Catalog No. : 879 SP
Catalog No. : 879SP
Description: ALUM SPLICE ID .984, 9.63 INCH
UPC: 783786769506
Aluminum Splice, 9.63 Length, 1.50 Outside Diameter , .984 Inside Diameter, Wire Size 556.5 ACSR, 600-750 MCM. Dies 125, 1 5/16-1, 608. Oxide Inhibitor. Center Stop. Purple Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibiting Compound. Center Stop. Purple Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9.63 inch x 1.5 inch diameter |
|
Wire Size |
556.5 ACSR kcmil , 600 to 750 kcmil |
Documents/Support Tools
|
SDS |