text.skipToContent text.skipToNavigation

Catalog No. : 8773

Description:  RCPT,MDG,SE,2W3P,250V,DUP W/ BOX

UPC: 708917131953

Duplex Receptacle with Back Box, Voltage 250VAC/125VDC, Amperage 10A/20A, 2 Poles 3 Wires
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

250 VAC , 125 VDC

Classifications

Brand Name

Russellstoll

Standard

UL e2630

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A