Alternate Catalog No. : 876 M
Catalog No. : 876M
Description: ALUM COMPRESSION LOOP SPLICE, 600
UPC: 783786769483
Aluminum Compression Splice, 600 ACC, Aluminum, Die 1 5/16. AL Die 115 Index 318. Oxide Inhibitor Compound. Purple Caps. Center Stop. Length 7-37/64 inch x 1-7/16 Outside Diameter. Bore depth 3-21/32 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Purple Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.570 inch x 1.438 Outside Diameter. |
|
Wire Size |
600 ACC kcmil |
Documents/Support Tools
|
SDS |