text.skipToContent text.skipToNavigation

Catalog No. : 8755

Description:  20A,REC,4P5W,SE,125/250V

UPC: 708917312772

Standard Ever-Lok 20 Amp Receptacle, 4 Pole 5 Wire, 125/250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

20 Amps

Voltage Rating

250 V

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

4