Catalog No. : 8715R
Description: PLUG REV SVC
UPC: 708917132110
Ever-Lok Midget Clamp Type Female Plug, Reverse Service, 20 Amp 250V
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof |
|
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
|
Material |
Heavy gauge steel plated receptacle housing |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |