text.skipToContent text.skipToNavigation

Catalog No. : 867

Description:  AL LOOP COMP SPLICE 4/0-250 6-3/8IN

UPC: 783786769438

Aluminum Loop Compression Splices, ACSR 4/0(6/1), AAC 4/0-250, length 6-3/8 inch, EEI die code - 11A, UT5 type dies - TX (9), hydraulic dies - 249,76 (3), 76H (6), 840.
View More View Less
For more info visit:  electrification.us.abb.com
  • Designed to develop 25 percent of the conductor's rated strength
  • Versatile compression splices for ACSR, ACAR, AAC 5005 and AAC Conductors
  • Constructed from Aluminum for high conductivity
  • Prefilled with oxide inhibitor to prevent oxidation and keep out moisture
  • All splices marked with wire size, installation die codes and compression locations, providing easy identification for easy installation
  • Meets or exceeds ANSI C119.4 specifications

Descriptors

Category

Wire or cable compression splice

Special Features

All splices are marked with conductor size, installing die references, and compression locations. Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Constructed from Aluminum for High Conductivity.

Application

For ACSR, ACAR, AAAC 5005 abd AAC Conductors

Specifications

Connection

Compression

Conductor Range

4/0 (6/1) ACSR , 4/0 (6/1) ACAR , 5005 AAAC , 4/0 to 250 kcmil AAC

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

6-3/8 inch long

Documents/Support Tools

SDS

Click here