text.skipToContent text.skipToNavigation

Catalog No. : 86611

Description:  86611

UPC: 783786769421

Bronze Cable Clamp for Conductors 500 to 250 kcmil. 2-3/4 inch long x 2-1/2 inch wide. Includes Two Silicon Bronze Screws 3/8-16 x 1-1/2 inch long and Two Silicon Bronze 3/8 inch Lock Washers. Bolt Holes on 1-1/2 inch Centers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

500 to 250 kcmil

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant