Catalog No. : 8597CT
Description: PLUG EVLOK 20A 60
UPC: 708917202295
Ever-Lok Plug, 20 Amp through 600V, 3 Pole 4 Wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof |
|
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
|
Material |
Heavy gauge steel plated receptacle housing |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Construction type |
Plug |
|
Number of poles |
3 |