text.skipToContent text.skipToNavigation

Catalog No. : 848

Description:  2 1/2inch NON-INSUL CHASE NIPPLE

UPC: 786210008486

2-1/2 Inch Non Insul Chase Nipple
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit nipple

Application

To Effectively Bush Factory or Field-Punched, Cut, or Drilled Holes In Metal Boxes or Enclosures. To Couple Boxes Back-to-Back

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2206261 N/A
UL E23018 N/A N/A N/A N/A
ETIM EC001469 Protective hose adapter

With outer thread

Y

Thread size outer thread metric

63

Material housing

Other

Material quality

Other

Surface protection

Untreated

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here