text.skipToContent text.skipToNavigation

Catalog No. : 8443

Description:  CONN WT TYPE HS 30A 2P/3W

UPC: 708917331650

Type HS Weathertight Connector, 30Amps, 2 Pole 3 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A