Alternate Catalog No. : 843 SC
Catalog No. : 843SC
Description: 3-G FL SVC FLR-BX49.5CU HUB3/4 IRON
UPC: 785991622409
Three Gang Flush Service Floor Box, 49.5 Cubic Inches, Length 5-1/2 Inches, Width 10 Inches, Depth 2 Inches, 3/4 Inch Conduit Hubs, Cast Iron, For Power, Communications, and Data
View More
View Less
For more info visit:
electrification.us.abb.com
- Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
- Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
- Shipped complete with expendable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Fully adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
49.5 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |