Catalog No. : 8414
Description: 60A,REC,3P4W,HE,480VAC,AGL,BB
UPC: 708917149651
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts. |
|
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
480 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 14096 | 623301 | N/A | N/A | N/A |
| UL | E2630 | N/A | N/A | N/A | N/A |
|
Amperage |
60 A |
|
Number of poles |
3 |