Catalog No. : 8404
Description: RECPT 30A 480V 3W 4
UPC: 708917177333
Heavy Service Ever-Lok 30 Amp, Receptacle with Black Box and Angle Adapter, 3 Pole 4 Wire, 1 Inch Conduit Size
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts. |
|
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Number of poles |
3 |