text.skipToContent text.skipToNavigation

Catalog No. : 8403

Description:  RECPT WT 30A 2P3W480

UPC: 708917142065

Heavy Service Ever-Lok 30 Amp, Receptacle with Black Box and Angle Adapter, 2 Pole 3 Wire, 1 Inch Conduit Size
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts.

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2