Catalog No. : 837A087G01
Description: FT1SW (FT1-417)
UPC:
FT1 (837A087G01 - C-C-C-C X X X X X X) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C-C-C-C X X X X X X |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1-C1-C1 X0 X0 X0 X0 X0 X0 |
|
No. of Currents |
4 |
|
No. of Potatials |
0 |
|
Number of Poles |
4 |