Catalog No. : 833BK
Description: WIRE CONN WING YEL No22-No8 10000PK
UPC: 67396014882
Made or assembled in Canada.
Wire Connector with a Wide Range/Ergonomic Wing Design Yellow #22 - #8 Flip Pack of 10000 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
22-8 AWG |
|
Mounting |
Twist-On |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Yellow |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809, CSA 6591 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1600364_2011-07-27 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Yellow |