text.skipToContent text.skipToNavigation

Catalog No. : 833BAR

Description:  WIRE CONNECTOR WING YELLOW No22-No8

UPC: 67396014820

Made or assembled in Canada.

Wing Design Insulated Wire Connector Yellow #22 - #8 AWG Temperature Rating of 105 Degrees Celsius Barrel of 25000
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

22-8 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Yellow

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Standard

UL E9809, CSA 6591

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1600364_2011-07-27 N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

ABBG-00987-V01.01-EN

ETIM EC002319 Wire connector

Colour

Yellow