text.skipToContent text.skipToNavigation

Catalog No. : 8334-RS

Description:  REC,2 GANG,3P4W,20A/600V,30A/250V

UPC: 708917330219

Ever-Lok Receptacle, 2 Gang, 3 Pole 4 Wire, 20 Amp, 600V or 30 Amp, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3