Catalog No. : 8324S
Description: CONN ASSY 30-50A
UPC: 708917182979
Ever-Lok Clamp Type Connector 30-50 Amp, 3/4 inch Max. Cable Rating
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof |
|
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
|
Material |
Heavy gauge steel plated receptacle housing |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |